3.3.20.2 tmcMot_PMSM_s Struct
C
typedef struct
{
float32_t PolePairs; /* Number of pole pairs */
float32_t RsInOhms; /* Per phase resistance in Ohms */
float32_t LdInHenry; /* Direct axis inductance in Henry */
float32_t LqInHenry; /* Quadrature axis inductance in Henry */
float32_t KeInVrmsPerKrpm; /* Back EMF constant in Vrms per krpm */
float32_t IrmsMaxInAmps; /* Maximum RMS current in Amps */
float32_t JmInKgPerCmSquare; /* Motor inertia in Kg/cm^2 */
float32_t NmaxInRpm; /* Maximum speed in RPM */
float32_t NratedInRpm; /* Rated speed in RPM */
} tmcMot_PMSM_s;
Summary
Structure defining the PMSM motor parameters.
Description
This structure contains the parameters for a Permanent Magnet Synchronous Motor (PMSM), which are essential for motor control applications.
Remarks
None.