3.3.20.1 mcMotI_MotorParametersInit
C
/* Motor parameters initialization */
void mcMotI_MotorParametersInit( tmcMot_PMSM_s * const pParameters )
Summary
Motor parameters initialization
Description
This function initializes the motor parameters for a Permanent Magnet Synchronous Motor (PMSM).
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the PMSM motor parameters structure |
Returns
None
Example
// Define the motor parameter structure
tmcMot_PMSM_s motParameters;
/** Initialize parameters */
mcMotI_MotorParametersInit( &motParameters);
Remarks
None.