3.3.20.3 LDMINUSLQ_VS_IS Macro
C
#define LDMINUSLQ_VS_IS { \ { 0.0f, 0.00032f }, \ { 1.0f, 0.00032f }, \ { 2.0f, 0.00032f }, \ { 3.0f, 0.00032f }, \ }
Summary
Defines the PMSM motor inductance characteristic curves.
Description
This macro defines a two-dimensional array of data points representing the relationship between the stator current and the difference between the direct-axis inductance (Ld) and quadrature-axis inductance (Lq).This data is used in Maximum Torque Per Ampere (MTPA) calculations.
Remarks
None