9.2.1.4 Packet Encoding, Decoding, and CRC Block
This block generates the CRC for packets to be transmitted and checks the CRC on received packets. This block generates the headers for the packets to be transmitted and decodes the headers on received packets. There is a CRC 16-bit for the data packets and a 5-bit CRC for control and status packets.