9.2.1.5 UTM Synchronization
The role of the UTM synchronize block is to synchronize between the transceiver macrocell 60 MHz clock domain and the SmartFusion 2 USB OTG controller's system clock. This allows the rest of the USB OTG controller to run at the desired system clock. This block also performs the high speed detection handshaking and handles the host negotiation protocol (HNP) and the session request protocol of the OTG specification in point-to-point communications with another USB OTG device.