22.2.2 FIIC Port List
| Port name | Direction | Polarity | Description |
|---|---|---|---|
| MSS_INT_M2F[15:0] | Out | High | MSS to fabric interrupts. The FIIC routes MSS peripheral interrupts to the fabric. |
| COMM_BLK_INT | Out | COMMS block interrupt. | |
| M3_NMI | Out | Non-maskable interrupt from the watchdog timer. | |
| MSS_INT_F2M[15:0] | In | High | Fabric to MSS interrupts. |