4.6.1 Status Register Bit Definitions
The following table list the Status register bit definitions.
| Bit | Description |
|---|---|
| [31:29] | Value of locked state of the AHB interface. These bits contain the same information as REQACCESS[2:0]. |
| [28:20] | Reserved |
| 19 | Command when Busy. Indicates that a command
was loaded while the controller was busy and is ignored. Once set all command
operations are disabled. Cleared by writing 1 to bit 2 in Table 4-25. |
| 18 | Access denied. Indicates that read or write
operations were denied due to protection systems, or that an illegal command
was loaded. Once set all command operations are disabled. Cleared by writing 1 to bit 1 in the Table 4-25. |
| 17 | NVM deep power-down state, indicates NVM has
entered DPD mode
There is delay of ~5 µs for the NVM to enter power-down and assert this bit from requesting power-down. |
| [16:15] | RDBUFF3 (Read data buffer 3 = Read data
buffer[255:192]) ECC status (2-bit error, 1 bit corrected)
|
| [14:13] | RDBUFF2 (Read data buffer 2 = Read data
buffer[191:128]) ECC status (2-bit error, 1 bit corrected)
|
| [12:11] | RDBUFF1 (Read data buffer 1 = Read data
buffer[127:64]) ECC status (2-bit error, 1 bit corrected)
|
| [10:9] | RDBUFF0 (Read data buffer 0 = Read data
buffer[63:0]) ECC status (2-bit error, 1 bit corrected)
|
| 8 | Asserted for ECC2 (2 bit error). Valid after read and read assembly buffer. |
| 7 | Asserted for ECC1 (1 bit correction). Valid after read and read assembly buffer. |
| 6 | Asserted for refresh required. Valid after program operation. |
| 5 | Asserted when write count is over threshold. Valid after program, verify, and read page status. The threshold value per eNVM page is 1000 or 10000 depending on the data retention period. For more information on programming cycles and retention time, see IGLOO® 2 FPGA and SmartFusion® 2 SoC FPGA Datasheet. |
| 4 | Asserted for program failure due to page lock. Valid after program operation. |
| 3 | Asserted for write verify failure. Valid after program operation. |
| 2 | Asserted for erase verify failure. Valid after program operation. |
| 1 | Asserted for verify failure. Valid only after verify operation. |
| 0 | NVM Ready/busy
|
| Standard MSS Frequencies | |||||||
|---|---|---|---|---|---|---|---|
| M3_CLK in MHz | 166 | 142 | 133 | 100 | 66 | 50 | 33 |
| NV_FREQRNG[3:0] | 0x7 | 0x6 | 0x 5 | 0x 4 | 0x 3 | 0x 2 | 0x 2 |
| NV_FREQRNG[7:4] | 0x7 | 0x6 | 0x 5 | 0x 4 | 0x 3 | 0x 2 | 0x 2 |
| NV_FREQRNG[7:0] | 0x77 | 0x66 | 0x55 | 0x44 | 0x33 | 0x22 | 0x22 |
Important: If M3_CLK is 166 MHz, clock period is 6.024 ns.
NV_FREQRNG[3:0] = roundup(40 ns/6.024 ns) = 7.
| Bit | Description |
|---|---|
| 1 | R/W page status select |
| 0 | Reserved |
| Bit | Description |
|---|---|
| 10 | Command loaded when busy |
| 9 | NVM command denied by protection |
| 8 | NVM internal program operation is complete |
| 7 | ECC2 (2-bit error) |
| 6 | ECC1 (1-bit correction) |
| 5 | Refresh required |
| 4 | Write count is over threshold |
| 3 | Program failure due to page lock. |
| 2 | Reserved |
| 1 | Reserved |
| 0 | Verify failure |
| Bit | Description |
|---|---|
| 2 | Clear the internal command when busy bit |
| 1 | Clear the internal access denied flag |
| 0 | Clear HINTERRUPT output |