4.6 eNVM Control Registers

To perform any transaction with the NVM array, the Control registers must be configured appropriately as per Table 4-7.

To access or update the Control register, the AHBL master must first get access to the register set. Without access rights, all writes to the Control register will be ignored and the read will return zero from REQACC and the Table 4-21.

This access rights system ensures that while a master is programming the NVM array, no other master can interfere or see what data is being programmed.

To obtain access rights, the master writes 0x1 to the REQACC register and then reads the register to check whether access is granted. If access is granted the Control register is set.

The following table shows the base address of the eNVM Control registers for eNVM_0 and eNVM_1.

Table 4-19. eNVM Control Registers Base Address
eNVM BlockControl Registers Base Address
eNVM_00×60080000
eNVM_10×600C0000
Table 4-20. Control Registers Description
OFFSET HADDR[8:0]Register NameWidthTypeDefaultAccess RightsDescription
0×000-0×07FAssembly Buffer1023:0

32 × 32bits

R—Exclusive access to the requested masterReads from these address will return data read from assembly buffer within the NVM array.
0×080-0×0FFWDBUFF (Write Data Buffer)1023:0

32 × 32bits

R/W0Any master on AHB bus matrixWrite data buffer

This register is cleared when exiting normal mode.

This register is not cleared when the System Controller grabs ownership by writing 0x03 to REQACCESS.

0x120Status31:0R—Any master on AHB bus matrixSee Table 4-21.
0x128Table 4-231:0R/W0Exclusive access to the requested masterSee Table 4-23.
0x12CNV_FREQRNG[7:0]7:0RSYSREGExclusive access to the requested mastereNVM interface frequency range setting:

Bits [3:0] set the number of wait cycles required for each NVM access cycles.

This is read-only register. The ENVM_CR system register NV_FREQRNG field needs to be set with value as calculated below.

NV_FREQRNG = 
roundup(40 ns / M3_CLK clock period in ns)

The NV_FREQRNG[3:0] is for NVM0 wait states and NV_FREQRNG[7:4] is for NVM1 wait states.

See Table 4-22 NV_FREQRNG calculations at different M3_CLK frequencies for all SmartFusion® 2 devices.

Bits [7:4] are unused with the AHB-NVM block when the device has only eNVM_0.

This controls the NV_FREQRNG[3:0] input on the NVMCTRL function that sets the required number of clock cycles required for NVM accesses relative to the operating frequency.

0x130NV_DPD_B1-bitRSYSREGExclusive access to the requested masterNV_DPD_B[0] describes NVM deep power-down state.

0: NVM operational

1: NVM In deep power-down

0x134NV_CE2-bitR/W1Exclusive access to the requested masterNV_CE[0] = 0: NVM disabled

NV_CE[0] = 1: NVM enabled

NV_CE [1] = 1; The internal read cache is disabled. All reads will directly read the eNVM array, or AB space. When set NVM access latency will increase. By default this bit is set to '0'.

0x140PAGE_LOCK_SET1R/W0Exclusive access to the requested masterPAGE_LOCK_SET[0] = 1: Page is locked.

PAGE_LOCK_SET[0] = 0: Page is unlocked.

If the page is locked, then before writing the page must be unlocked.

0x144DWSIZE3:0R/W0Exclusive access to the requested masterWrite size in number of double words, to be written to assembly buffer from Write Data buffer during NVM commands. See description for individual commands.

0000 = 1 dword

1111 = 16 dwords

0x148CMD31:0R/W0Exclusive access to the requested masterWrite to CMD and if command field in HWDATA decoded to be a command, then NVM command will be initiated. See description of Table 4-11: CMD register and individual commands.
0x154INTEN[10:0]10:0R/W0Exclusive access to the requested masterWriting '1' to each bit will enable the corresponding interrupt.
0x158Table 4-252:0W0Exclusive access to the requested masterClear interrupts/flag/busy bit by writing 1 to the corresponding bit.
0x1FCREQACCESS2:0R/W000Any master on AHB bus matrix.

This register can only be accessed using word, half or byte accesses to address 0×01FC.

Accesses to addresses 0×1FD, 0×1FE, and 0×1F must not be used.

Request register access

When written with 0x01, it will request exclusive access.

Read indicates whether access has granted or not or which entity currently has been granted access.

Read Value [2:0]

0XX: No entity has access

The XX value indicates who had last access.

100: System controller

101: M3

110: Fabric

111: Other master (such as, PDMA or HDMA)

To release access rights, write 0x00.

The System Controller may gain immediate access by writing 0x03 to this register.

When access is relinquished, the WDBUFF buffer, and RDBUFF buffers are cleared.

Important: Addresses that are not mentioned in the register range are either reserved or exclusively for System Controller usage.