4.4 How to Use eNVM
This section describes how to use the eNVM in the SmartFusion 2 devices. To configure the SmartFusion 2 device features and then build a complete system, use the System Builder graphical design wizard in the Libero® SoC software.
This section describes how to use the eNVM in the SmartFusion 2 devices. To configure the SmartFusion 2 device features and then build a complete system, use the System Builder graphical design wizard in the Libero® SoC software.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.