21.3.3 Locking and Unlocking a Register
A register can be locked or unlocked by setting the appropriate lock bit
value in the lock bit configuration .txt file.
- Browse to locate the lock bit configuration .txt file.
- Do one or both of the following:
- Set the lock bit value to 0 for the registers you want to lock.
- Set the lock bit value to 1 for the registers you want to unlock.
- Save the file, and import the file into the project (Design Flow window > Configure Register Lock Bits), see Figure 21-9.
- Regenerate the bitstream.