21.3.1 Lock Bit File
An initial, default lock bit file can be generated by clicking Generate FPGA Array Data in the Design Flow window.
The default file located at <proj_location>/designer/<root>/<root>_init_config_lock_bits.txt can be used to make the required changes.
Important: Save the file using a different name if you modify the
text file to set the lock bits.