21.4 Register Map
The following table lists all the registers in the SYSREG block. The SYSREG block is located at address 0x40038000 in Cortex-M3 processor address space.
| Register Name | Addr. Offset | Register Type | Flash Write Protect | Reset Source | Description |
|---|---|---|---|---|---|
| Table 21-4 | 0x0 | RW-P | Register | SYSRESET_N | Controls address mapping of the eSRAMs |
| Table 21-5 | 0x4 | RW-P | Register | SYSRESET_N | eSRAM0 and eSRAM1 maximum latency |
| Table 21-7 | 0x8 | RW-P | Register | SYSRESET_N | DDR Configuration Register |
| Table 21-8 | 0XC | RW-P | Register | SYSRESET_N | eNVM Configuration Register |
| Table 21-10 | 0x10 | RW-P | Register | SYSRESET_N | eNVM Remap Base Address Control Register |
| Table 21-11 | 0x14 | RW-P | Register | SYSRESET_N | eNVM Remap Base Address Control Register |
| Table 21-12 | 0x18 | RW-P | Register | SYSRESET_N | Used to configure cache |
| Table 21-13 | 0x1C | RW-P | Register | SYSRESET_N | Cache Region Control Register |
| Table 21-14 | 0x24 | RW-P | Register | SYSRESET_N | Cache Flush Index Control Register |
| Table 21-15 | 0x28 | RW-P | Register | SYSRESET_N | DDR write buffer timeout |
| Table 21-16 | 0x2C | RW-P | Register | SYSRESET_N | DDR non-bufferable address region base address |
| Table 21-17 | 0x30 | RW-P | Register | SYSRESET_N | Size of non- bufferable address region |
| Table 21-19 | 0x34 | RW-P | Register | SYSRESET_N | MSS DDR bridge Configuration Register |
| Table 21-20 | 0x38 | RW-P | Register | SYSRESET_N | EDAC Configuration Register for eSRAM0, eSRAM1, USB, MAC, and CAN |
| Table 21-21 | 0x3C | RW-P | Register | SYSRESET_N | Master Weight Configuration Register 0 |
| Table 21-22 | 0x40 | RW-P | Register | SYSRESET_N | Master Weight Configuration Register 1 |
| Table 21-24 | 0x44 | RW-P | Register | SYSRESET_N | Enables software interrupt |
| Table 21-25 | 0x48 | RW-P | Bit | SYSRESET_N | Software Reset Control Register |
| Table 21-26 | 0x4C | RW-P | Register | SYSRESET_N | Cortex M3 Configuration Register |
| Table 21-27 | 0x50 | RW-P | Register | SYSRESET_N | Controls fabric interface |
| Table 21-28 | 0x54 | RW-P | Register | SYSRESET_N | Controls MSS peripherals |
| Table 21-29 | 0x58 | RW-P | Register | PORESET_N | Configures GPIO system reset |
| Table 21-30 | 0x5C | RW-P | Register | PORESET_N | GPIO Input Source Select Control Register |
| Table 21-31 | 0x60 | RW-P | Register | PORESET_N | MDDR Configuration Register |
| Table 21-32 | 0x64 | RW-P | Register | PORESET_N | Configures USB data interfaces from IOMUXCELLs and I/O pads |
| Table 21-33 | 0x68 | RW-P | Register | PORESET_N | Peripheral Clock MUX Select Control Register |
| Table 21-34 | 0x6C | RW-P | Register | PORESET_N | Configures Watchdog timer |
| Table 21-35 | 0x70 | RW-P | Register | PORESET_N | MDDR I/O Calibration Control Register |
| Reserved | 0x74 | ||||
| Table 21-36 | 0x78 | RW-P | Register | SYSRESET_N | Enables/disables 1-bit error, 2-bit error status for eSRAM0, eSRAM1, USB, CAN, and MAC |
| Table 21-37 | 0x7C | RW-P | Register | SYSRESET_N | Configures USB interface |
| Table 21-38 | 0x80 | RW-P | Register | SYSRESET_N | Controls the pipeline present in the memory read path of eSRAM memory |
| Table 21-39 | 0x84 | RW-P | Register | SYSRESET_N | MSS Interrupt Enable Control Register |
| Table 21-40 | 0x88 | RW-P | Register | SYSRESET_N | Configures RTC timer WAKEUP signal |
| Table 21-41 | 0x8C | RW-P | Register | SYSRESET_N | MAC Configuration Register |
| Table 21-42 | 0x90 | RW-P | Register | CC_RESET_N | Controls the configuration input of MPLL register |
| Table 21-44 | 0x94 | RW-P | Register | CC_RESET_N | Controls the configuration input of MPLL register |
| Table 21-45 | 0x98 | RW-P | Field | CC_RESET_N | MSS DDR bridge FACC1 Configuration Register |
| Table 21-47 | 0x9C | RW-P | Field | CC_RESET_N | MSS DDR bridge FACC2 Configuration Register |
| Table 21-48 | 0xA0 | RW-P | Register | CC_RESET_N | PPL Lock Enable Control Register |
| Table 21-49 | 0xA4 | RW-P | Register | SYSRESET_N | Starts FPGA fabric calibration test circuit |
| Table 21-50 | 0xA8 | RW-P | Register | SYSRESET_N | PLL Delay Line Select Control Register |
| Table 21-51 | 0xAC | RW-P | Register | SYSRESET_N | MAC status clear on read |
| Table 21-52 | 0xB0 | RW | Reset Source Control Register | ||
| Table 21-53 | 0xB4 | RO | SYSRESET_N | Dcode Bus Error Address Status Register | |
| Table 21-54 | 0xB8 | RO | SYSRESET_N | Icode Bus Error Address Status Register | |
| Table 21-55 | 0xBC | RO | SYSRESET_N | System Bus Error Address Status Register | |
| Reserved | 0xC0 | SYSRESET_N | |||
| Table 21-56 | 0xC4 | RO | SYSRESET_N | ICode Miss Control Status Register | |
| Table 21-57 | 0xC8 | RO | SYSRESET_N | ICode Hit Control Status Register | |
| Table 21-58 | 0xCC | RO | SYSRESET_N | DCode Miss Control Status Register | |
| Table 21-59 | 0xD0 | RO | SYSRESET_N | DCode Hit Control Status Register | |
| Table 21-60 | 0xD4 | RO | SYSRESET_N | ICode Transaction Count Control Status Register | |
| Table 21-61 | 0xD8 | RO | SYSRESET_N | DCode Transaction count Control Status Register | |
| Table 21-62 | 0xDC | RO | SYSRESET_N | MSS DDR Bridge DS Master Error Address Status Register | |
| Table 21-63 | 0xE0 | RO | SYSRESET_N | MSS DDR Bridge High Performance DMA Master Error Address Status Register | |
| Table 21-64 | 0xE4 | RO | SYSRESET_N | MSS DDR Bridge AHB Bus Error Address Status Register | |
| Table 21-65 | 0xE8 | RO | SYSRESET_N | MSS DDR Bridge Buffer Empty Status Register | |
| Table 21-66 | 0xEC | RO | SYSRESET_N | MSS DDR Bridge Disable Buffer Status Register | |
| Table 21-67 | 0xF0 | RO | SYSRESET_N | 1-bit error and 2-bit error count of eSRAM0 | |
| Table 21-68 | 0xF4 | RO | SYSRESET_N | 1-bit error and 2-bit error count of eSRAM1 | |
| Reserved | 0xF8 | SYSRESET_N | |||
| Table 21-69 | 0xFC | RO | SYSRESET_N | 1-bit error and 2-bit error count of MAC transmitter | |
| Table 21-70 | 0x100 | RO | SYSRESET_N | 1-bit error and 2-bit error count of MAC receiver | |
| Table 21-71 | 0x104 | RO | SYSRESET_N | 1-bit error and 2-bit error count of USB | |
| Table 21-72 | 0x108 | RO | SYSRESET_N | 1-bit error and 2-bit error count of CAN | |
| Table 21-73 | 0x10C | RO | SYSRESET_N | Address from eSRAM0 on which 1-bit and 2-bit SECDED error has occurred | |
| Table 21-74 | 0x110 | RO | SYSRESET_N | Address from eSRAM1 on which 1-bit and 2-bit SECDED error has occurred | |
| Table 21-75 | 0x114 | RO | SYSRESET_N | Address from MAC receiver on which 1-bit and 2-bit SECDED error has occurred | |
| Table 21-76 | 0x118 | RO | SYSRESET_N | Address from MAC transmitter on which 1-bit and 2 bit SECDED error has occurred. | |
| Table 21-77 | 0x11C | RO | SYSRESET_N | Address from CAN on which 1-bit and 2-bit SECDED error has occurred | |
| Table 21-78 | 0x120 | RO | SYSRESET_N | Address from USB on which 1-bit and 2-bit SECDED error has occurred | |
| Table 21-79 | 0x124 | RO-U | SYSRESET_N | Read and write security for masters 0, 1, and 2 to eSRAM0, eSRAM1, eNVM1, eNVM0, and MSS DDR bridge | |
| Table 21-80 | 0x128 | RO-U | SYSRESET_N | Read and write security for masters 4, 5, and DDR_FIC to eSRAM0, eSRAM1, eNVM1, eNVM0, and MSS DDR bridge | |
| Table 21-81 | 0x12C | RO-U | SYSRESET_N | Read and write security for masters 3, 6, 7, and 8 to eSRAM0, eSRAM1, eNVM1, eNVM0, and MSS DDR bridge | |
| Table 21-82 | 0x130 | RO-U | SYSRESET_N | Read and write security for master 9 to eSRAM0, eSRAM1, eNVM1, eNVM0, and MSS DDR bridge | |
| Table 21-83 | 0x134 | RO | SYSRESET_N | Cortex-M3 processor Status Register | |
| Table 21-84 | 0x138 | RO | SYSRESET_N | ETM count for lower bits [31:0] | |
| Table 21-85 | 0x13C | RO | SYSRESET_N | ETM count for higher bits [47:32] | |
| Table 21-86 | 0x140 | RO | SYSRESET_N | Device Status Register | |
| Table 21-87 | 0x144 | RO-U | SYSRESET_N | Configuration for accessibility of protect regions of eNVM0 and eNVM1 | |
| Table 21-88 | 0x148 | RO-U | PORESET_N | Code shadow Status Register | |
| Table 21-89 | 0x14C | RO | Configures device version | ||
| Table 21-90 | 0x150 | RO | MSS DDR PLL Status Register | ||
| Table 21-91 | 0x154 | RO | SYSRESET_N | USB Status Register | |
| Table 21-92 | 0x158 | RO | SYSRESET_N | Busy status eNVM0 and eNVM1 | |
| Reserved | 0x15C | ||||
| Table 21-93 | 0x160 | RO | SYSRESET_N | MSS DDR bridges status | |
| Table 21-94 | 0x164 | RO | PORESET_N | DDR I/O Calibration Status Register | |
| Table 21-95 | 0x168 | RO | SYSRESET_N | MSS DDR Clock Calibration Status Register | |
| Table 21-96 | 0x16C | RO-P | PORESET_N | Configures Watchdog load value | |
| Table 21-97 | 0x170 | RO-P | PORESET_N | Configures Watchdog MVRP value | |
| Table 21-98 | 0x174 | RO-P | SYSRESET_N | User Configuration Register 0 | |
| Table 21-99 | 0x178 | RO-P | SYSRESET_N | User Configuration Register 1 | |
| Table 21-100 | 0x17C | RO-P | SYSRESET_N | User Configuration Register 2 | |
| Table 21-101 | 0x180 | RO-P | SYSRESET_N | User Configuration Register 3 | |
| Table 21-102 | 0x184 | RO-P | SYSRESET_N | Size of memory protected from fabric master | |
| Table 21-104 | 0x188 | RO-P | SYSRESET_N | Base address which is protected from fabric master | |
| Table 21-105 | 0x18C | RO-P | SYSRESET_N | MSS GPIO Definition Register | |
| Table 21-106 | 0x190 | SW1C | SYSRESET_N | Status of 1-bit SECDED error detection and correction, 2-bit SECDED error detection for eSRAM0, eSRAM1, MAC, USB, and CAN | |
| Table 21-107 | 0x194 | SW1C | SYSRESET_N | MSS Internal Status Register | |
| Table 21-108 | 0x198 | SW1C | SYSRESET_N | MSS External Status Register | |
| Table 21-109 | 0x19C | SW1C | PORESET_N | Watchdog Time out event register | |
| Table 21-110 | 0x1A0 | W1P | SYSRESET_N | Clear MSS counters | |
| Table 21-111 | 0x1A4 | W1P | SYSRESET_N | Clears 16-bit counter value in eSRAM0, eSRAM1, MAC, USB, and CAN corresponding to count value of EDAC 1-bit and 2-bit errors | |
| Table 21-112 | 0x1A8 | W1P | SYSRESET_N | Flush Control Register | |
| Table 21-113 | 0x1AC | W1P | SYSRESET_N | MAC Statistics Clear Control Register | |
| Table 21-114 n is 0 to 56 | 0x1B0 to 0x290 | RW-P | Register | PORESET_N | I/O MUXCELL Configuration Register |