21.3 Register Lock Bits Configuration
The Register Lock Bits Configuration tool is used to lock the MSS, SERDES,
and FDDR configuration registers of SmartFusion 2 devices in order to prevent them from
being overwritten by masters that have access to these registers. Register lock bits are
set in a text (*.txt) file, which is then imported into the SmartFusion 2
project. From the Design Flow window, click Configure
Register Lock Bits to open the configurator. Then, click
Browse... to navigate to the text file (*.txt)
that contains the Register Lock Bit settings. The following figure shows register lock bit
settings.