17.2.2.2.1 Clock Source to RTCCLK
The MSS clock controller supplies three clock sources to RTCCLK:
- Crystal oscillator 32.767 KHz
- 1 MHz oscillator
- 50 MHz oscillator
The prescaler should be programmed to derive a 1 Hz signal. Therefore, for the 32.767 KHz clock, the prescaler should be programmed to 32768 (actual value is N−1, that is, 32767). Microchip recommends that the lowest clock frequency source available is used because this reduces the power consumption; the MSS SYSREG provides the clock selection logic.