13.4.1 SYSREG Configuration Register Summary
The registers listed in the following table control the behavior of the SPI peripherals. For a detailed description of each register and bit, see the Serial Peripheral Interface Controller.
| Register Name | Register Type | Flash Writer Protect | Reset Source | Description |
|---|---|---|---|---|
| Table 1 | RW-P | Bit | SYSRESET_N | Soft reset control |
| Loopback Control Register | RW-P | Register | SYSRESET_N | Loop back control |
| Peripheral Clock MUX Select Control Register | RW-P | Register | PORESET_N | Peripheral clock MUX select |