15.3.1.1 GPIO Configurator Options
The following fields are shown in the GPIO configurator (see the following figure):
- Set/Reset definition: Used to initialize the GPIOs
- GPIO assignment: 3 programming fields associated with each GPIO
- Direction: Selects Input, Output, Bidirectional, or Tristate mode
- Package pin: Shows the MSIO pin associated with the GPIO
- Connectivity: Selects IO_A/ IO_B MSIO or FABRIC_A/ FABRIC_B
- Advanced options: When enabled, shows the possibility of connecting the GPIO input or GPIO output to the fabric