3.3.1 System Registers Used for Cache Operations
| Register Name | Register Type | Flash Write Protect | Reset Source | Description |
|---|---|---|---|---|
| Table 21-12 | RW-P | Register | SYSRESET_N | Used to configure cache options like cache enable/disable, cache lock enable/disable, Debug mode system bus read & write. |
| Table 21-13 | RW-P | Register | SYSRESET_N | Defines the cache region size |
| Table 21-14 | RW-P | Register | SYSRESET_N | Used when Cache Memory index is to be flushed or invalidated. |
| Table 21-112 | RW | N/A | SYSRESET_N | Used to flush the Cache Memory |
Detailed bit-level descriptions of the cache registers are provided in the System Register Block.