27.3.3 CCPx Control Register 3

Note:
  1. ONESHOT (CCPxCON1[22]) must be set for the OSCNT[2:0] bits to be effective.
Table 27-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CCPxCON3
Offset: 0x1B08, 0x1B38, 0x1B68, 0x1B98

Bit 3130292827262524 
 OETRIGOSCNT[2:0]     
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
   POLACE PSSACE[1:0]   
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 31 – OETRIG Output Enable on Trigger Control bit

ValueDescription
1For Triggered mode (TRIGEN = 1), module does not drive enabled output pins until triggered
0Normal output pin operation

Bits 30:28 – OSCNT[2:0]  One-Shot Count bits(1)

ValueDescription
111Extend one-shot trigger event 7 time base count cycles (8 time base periods total)
110Extend one-shot trigger event 6 time base count cycles (7 time base periods total)
101Extend one-shot trigger event 5 time base count cycles (6 time base periods total)
100Extend one-shot trigger event 4 time base count cycles (4 time base periods total)
011Extend one-shot trigger event 3 time base count cycles (4 time base periods total)
010Extend one-shot trigger event 2 time base count cycles (3 time base periods total)
001Extend one-shot trigger event 1 time base count cycle (2 time base periods total)
000Do not extend one-shot trigger event

Bit 21 – POLACE CCP Output Pin, OCxA, Polarity Control bit

ValueDescription
1Output pin polarity is active-low
0Output pin polarity is active-high

Bits 19:18 – PSSACE[1:0] PWM Output Pin, OCxA, Shutdown State Control bits

ValueDescription
11Pins are driven active when a shutdown event occurs
10Pins are driven inactive when a shutdown event occurs
0xPins are tri-stated when a shutdown event occurs