6.2.14 Force Execution Instruction Register 2(1)

Table 6-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: FEX2
Offset: 0x0034

Bit 3130292827262524 
 FEX2[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 FEX2[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 FEX2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FEX2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 31:0 – FEX2[31:0] For 2 word operations, FEX contains the second instruction to be executed using the UFEX instruction.

FEX is only visible as a R/W register in Debug mode. In all other operating modes, it is read-only of all 0’s.