6.2.1 CPU Program Counter Register

Table 6-1. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PC
Offset: 0x000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 PC[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 PC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PC[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:0 – PC[23:0] Program Counter bits