6.2.4 DISIIPL(W) Instruction Current IPL Threshold

Table 6-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DISIIPL
Offset: 0x00C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      DISIIPL[2:0] 
Access RRR 
Reset 000 

Bits 2:0 – DISIIPL[2:0] DISIIPL(W) current IPL threshold value