6.2.9 Y AGU Modulo Addressing Start Address Register(1)

Table 6-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: YMODSRT
Offset: 0x0020

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 YMODSRT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 YMODSRT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 YMODSRT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – YMODSRT[23:0] Y RAGU Modulo Addressing Start Address bits