18.4.14.1 Software Gain Error Compensation
The start-up hardware calibration precision is limited, and after every ADC enable cycle the gain and offset errors may be different. When more precise and repeatable gain is required, the application can use reference voltages to measure the gain error and apply the corrective coefficient to the results of the conversions. The compensation coefficients can be calculated just once after the start-up calibration. A code example of the procedure is provided in Gain Error Calibration Example.