27.4.4.4.1 Output Pin Enable (SCCP)
The SCCP module has only one output pin, OCxA, in Output Compare or PWM mode. The OCAEN bit (CCPxCON2[24]) is the only implemented control bit. It determines whether or not the module has control of the output pin. By default, this OCxA output is enabled on device Resets.