1.3.2.5 CoreAXI4Interconnect IP

The CoreAXI4Interconnect IP is configured for the following initiator and target ports:

  • Initiator0: PCIe
  • Initiator1: CoreAXI4DMAController IP
  • Initiator2: Pattern generator and checker logic (pattern_gen_checker block)
  • Target0: AXItoAPB bridge (0x0000_0000 to 0x0FFF_FFFF)
  • Target1: AXI Target Fabric Registers (0x1000_0000 to 0x1FFF_FFFF)
  • Target2: DDR3L Subsystem (0x2000_0000 to 0x2FFF_FFFF) (not enabled for Splash kit)
  • Target3: AXI4 LSRAM (0x3000_0000 to 0x3FFF_FFFF)
  • Target4: DDR4 Subsystem (0x4000_0000 to 0x4FFF_FFFF)

Slave0 is configured to convert AXI4 transactions to AXI3 transactions.