1.3.2.4 AXI to APB SmartDesign

The AXI_to_APB SmartDesign implements AXI to APB using different IP cores. See the following figure. AXI to APB IF is to access the PCIe control registers through the PCIe APB IF from the BAR0 space.

Figure 1-9. AXI_to_APB SmartDesign