2.83.14 POWER_DS_SoftwareRestore Function
C
void POWER_DS_SoftwareRestore(void);
Summary
Releases I/O pins and allow their respective TRIS and LAT bits to control their states
Description
Releases I/O pins and allow their respective TRIS and LAT bits to control their states
Precondition
None.
Parameters
None.
Returns
None.
Example
POWER_DS_SoftwareRestore()
Remarks
This function is only available for the devices which has deep sleep controller. MCC will generate this function only for the selected devices accordingly. Check device datasheet for more information.