2.83.12 POWER_DS_RTCC_WakeupDisable Function

C

void POWER_DS_RTCC_WakeupDisable(void);

Summary

Disables the wake-up from RTCC.

Description

Disables the wake-up from RTCC.

Precondition

None.

Parameters

None.

Returns

None.

Example

POWER_DS_RTCC_WakeupDisable()

Remarks

This function is only available for the devices which has deep sleep controller. MCC will generate this function only for the selected devices accordingly. Check device datasheet for more information.