2.83.5 POWER_WakeupSourceClear Function
C
void POWER_WakeupSourceClear( POWER_WAKEUP_SOURCE wakeupSource )
Summary
Clears the wakeup source
Description
This function clears the wakeup (from deep sleep) source information from the register so that next time updated wakeup source can be found.
Precondition
None.
Parameters
Param | Description |
---|---|
wakeupSource | wakeup source to be cleared |
Returns
None.
Example
POWER_WakeupSourceClear(POWER_WAKEUP_SOURCE_DSINT0);
Remarks
This function is only available for the devices which has deep sleep controller. MCC will generate this function only for the selected devices accordingly. Check device datasheet for more information.