2.83.7 POWER_DSGPR_Read Function

C

uint32_t POWER_DSGPR_Read(POWER_DSGPR gprNumb);

Summary

Reads saved data

Description

This function reads the data which was saved during deep sleep mode.

Precondition

None.

Parameters

ParamDescription
gprNumbselects the DSGPR register which has to be read

Returns

Returns the value read

Example

uint32_t savedData;
savedData = POWER_DSGPR_Read(POWER_DSGPR0);

Remarks

This function is only available for the devices which has deep sleep controller. MCC will generate this function only for the selected devices accordingly. Check device datasheet for more information.