2.83.4 POWER_ReleaseGPIO Function
C
void POWER_ReleaseGPIO( void );
Summary
Release GPIO pins
Description
This function release GPIO pins after wakeup from deep sleep.
Precondition
None.
Parameters
None.
Returns
None.
Example
POWER_ReleaseGPIO();
Remarks
This function is only available for the devices which has deep sleep controller. MCC will generate this function only for the selected devices accordingly. Check device datasheet for more information.