2.86.7 QMSPIx_IsTransmitterBusy Function

C

// x - Instance of the QMSPI peripheral

bool QMSPIx_IsTransmitterBusy (void):

Summary

Returns transfer status of QMSPI peripheral.

Description

This function returns transfer status of last successful Write or Read request on QMSPI module.

Precondition

None.

Parameters

None.

Returns

Returns the current status of transfer happening on QMSPI

  • true: Transfer is still in progress

  • false: Transfer is completed

Example

if (QMSPI0_IsTransmitterBusy() == false)
{
    //Data Transfer is complete, do something else.
}

Remarks

None.