2.86.15 QMSPI_CLOCK_PHASE_MISO Enum

C

typedef enum
{
    QMSPI_CLOCK_PHASE_MISO_0 = 0 << QMSPI_MODE_CHPA_MISO_Pos,
    QMSPI_CLOCK_PHASE_MISO_1 = 1 << QMSPI_MODE_CHPA_MISO_Pos,

    /* Force the compiler to reserve 32-bit space for each enum value */
    QMSPI_CLOCK_PHASE_MISO_INVALID = 0xFFFFFFFF
} QMSPI_CLOCK_PHASE_MISO;

Summary

Identifies QMSPI Clock Phase MISO Options

Description

This enumeration identifies possible QMSPI Clock Phase MISO Options.

Remarks

None.