2.86.17 QMSPI_TRANSFER_SETUP Struct

C


typedef struct
{
    uint32_t               clockFrequency;
    QMSPI_CLOCK_PHASE_MOSI clockPhaseMOSI;
    QMSPI_CLOCK_PHASE_MISO clockPhaseMISO;
    QMSPI_CLOCK_POLARITY   clockPolarity;
} QMSPI_TRANSFER_SETUP;

Summary

Defines the data type to configure QMSPI operational parameters at run time.

Description

This data type should be used to configure QMSPI operational parameters at run time.

Remarks

None.