2.86.13 QMSPI_LDMA_CHANNEL_NUM Typedef

C

The QMSPI LDMA channel number may vary based on device family. Refer to the generated header file for the actual QMSPI LDMA channel number constants.

Summary

Defines the data type to specify QMSPI LDMA channel number

Description

This data type can be used to specify the LDMA channel number for QMSPI transaction

Remarks

None.