2.102.23 SEFCx_WriteProtectionSet Function
C
void SEFCx_WriteProtectionSet(uint32_t mode);
Summary
Writes the write protection mode
Description
This function writes the write protection mode
Precondition
None.
Parameters
Param | Description |
---|---|
mode | write protection mode |
Returns
None.
Example
uint32_t wp = SEFC0_WriteProtectionGet(); wp &= ~SEFC_EEFC_WPMR_USRWP_Msk; SEFC0_WriteProtectionSet(wp);
Remarks
None.