2.102.21 SEFCx_UserSignatureRightsGet Function
C
uint32_t SEFCx_UserSignatureRightsGet(void);
Summary
Reads the access rights of the user signature
Description
This functions reads the access rights of the user signature
Precondition
None.
Parameters
None
Returns
rights of the user signature
Example
uint32_t usrRights = SEFC0_UserSignatureRightsGet();
Remarks
None.