2.102.26 SEFC_ERROR Enum

C

#define SEFC_ERROR_NONE 0x1
/* In-valid command */
#define SEFC_CMD_ERROR 0x2
/* Flash region is locked */
#define SEFC_LOCK_ERROR 0x4
/* Flash Error */
#define SEFC_FLERR_ERROR 0x8
/* Write Protection Error */
#define SEFC_WPERR_ERROR 0x10
/* Flash Suspended Status */
#define SEFC_FLSUSP_STATUS 0x20
/* Flash Encountered an ECC error */
#define SEFC_ECC_ERROR 0xFF0000

Summary

Defines the data type for the SEFCx Error.

Description

This macro is used to define error encountered during last Flash operation.

Remarks

None.