2.102.19 SEFCx_UserSignatureWrite Function
C
bool SEFCx_UserSignatureWrite(void *data, uint32_t length, SEFC_USERSIGNATURE_BLOCK block, SEFC_USERSIGNATURE_PAGE page);
Summary
Writes the user signature of length bytes
Description
This function writes the user signature of the length bytes at the given block number and page number
Precondition
None.
Parameters
Param | Description |
---|---|
data | user signature |
length | length of the user signature |
block | block number |
page | page number |
Returns
true: request successful
false: request failed
Example
static uint8_t userSignBuffWr[USERSIGN_BUFFER_SIZE]; // Write User Signature SEFC0_UserSignatureWrite((uint32_t *)userSignBuffWr, sizeof(userSignBuffWr) >> 2, BLOCK_0, PAGE_0);
Remarks
None.