2.93.55 RTC_TamperSourceGet Function
C
TAMPER_CHANNEL RTC_TamperSourceGet( void );
Summary
Get the Tamper source.
Description
This function returns the channel number that resulted in Tamper Detection interrupt.
Precondition
Tamper channels must be configured properly using MCC.
Parameters
Param | Description |
---|---|
reg | Backup register to be used |
Returns
The Tamper channel over which Tamper was detected.
Example
//Get Tamper channel uint32_t value = RTC_TamperSourceGet();
Remarks
This Feature may not be available on all devices. Refer to device Datasheet for more information..