2.93.67 RTC_TAMP_INPUT Enum
C
typedef enum { RTC_TAMP_INPUT_0 = 0, RTC_TAMP_INPUT_1 = 1, RTC_TAMP_INPUT_2 = 2, RTC_TAMP_INPUT_3 = 3, RTC_TAMP_INPUT_4 = 4, } RTC_TAMP_INPUT;
Summary
Defines the Tamper input.
Description
Defines the Tamper input for each TMPx pins.
Remarks
None.