2.93.6 RTC_LastTimeStampGet Function
C
void RTC_LastTimeStampGet(struct tm * sysTime, RTC_TAMP_INPUT tamperInput);
Summary
Reads the timestamp for last occurrence of given tamper input
Description
This function is used to read the timestamp for last occurrence of given tamper input.
Precondition
None.
Parameters
Param | Description |
---|---|
sysTime | This is an output parameter that will be filled with the timestamp |
tamperInput | RTC tamper input number |
Returns
None
Example
struct tm dateTime; //get the timestamp for last occurrence of given tamper input RTC_LastTimeStampGet(&dateTime, RTC_TAMP_INPUT_0);