2.93.66 RTC_PERIODIC_INT_MASK Enum
C
typedef enum { /* Periodic Interrupt at 128 Hz (RTC Clock Frequency/8) - Prescaler Bit 0 */ RTC_PER0_MASK, /* Periodic Interrupt at 64 Hz (RTC Clock Frequency/16) - Prescaler Bit 1 */ RTC_PER1_MASK, /* Periodic Interrupt at 32 Hz (RTC Clock Frequency/32) - Prescaler Bit 2 */ RTC_PER2_MASK, /* Periodic Interrupt at 16 Hz (RTC Clock Frequency/64) - Prescaler Bit 3 */ RTC_PER3_MASK, /* Periodic Interrupt at 8 Hz (RTC Clock Frequency/128) - Prescaler Bit 4 */ RTC_PER4_MASK, /* Periodic Interrupt at 4 Hz (RTC Clock Frequency/256) - Prescaler Bit 5 */ RTC_PER5_MASK, /* Periodic Interrupt at 2 Hz (RTC Clock Frequency/512) - Prescaler Bit 6 */ RTC_PER6_MASK, /* Periodic Interrupt at 1 Hz (RTC Clock Frequency/1024) - Prescaler Bit 7 */ RTC_PER7_MASK } RTC_PERIODIC_INT_MASK;
Summary
Possible Periodic Interrupt Mask.
Description
This enumeration defines the possible periodic interrupt mask.
Remarks
None.