2.93.8 RTC_InterruptEnable Function
C
void RTC_InterruptEnable(RTC_INT_MASK interrupt)
Summary
Enables the specified RTC interrupt
Description
This function is used to enable a specific RTC interrupt source
Precondition
None.
Parameters
Param | Description |
---|---|
interrupt | Interrupt source to be enabled |
Returns
None.
Example
RTC_InterruptEnable(RTC_INT_ALARM);