2.52.19 HSMCI_ERROR_FLAGS Enum

C

typedef enum
{
    //HSMCI command timeout error
    HSMCI_CMD_TIMEOUT_ERROR = 0x0001,
    //HSMCI command CRC error
    HSMCI_CMD_CRC_ERROR = 0x0002,
    //HSMCI command end-bit error
    HSMCI_CMD_END_BIT_ERROR = 0x0004,
    //HSMCI command index error
    HSMCI_CMD_INDEX_ERROR = 0x0008,
    //HSMCI data timeout error
    HSMCI_DATA_TIMEOUT_ERROR = 0x0010,
    //HSMCI data CRC error
    HSMCI_DATA_CRC_ERROR = 0x0020,
    //HSMCI data underrun error
    HSMCI_DATA_UNDERRUN_ERROR = 0x0040,
    //HSMCI data overrun error
    HSMCI_DATA_OVERRUN_ERROR = 0x0080,
    
}HSMCI_ERROR_FLAGS;

Summary

The enumeration lists the possible error types for a command and data transfer.

Description

The enumeration is used to identify the error in command and data transfer. The application should use the enumerators in the enum-list to identify the error flags reported by the HSMCI_CommandErrorGet() and HSMCI_DataErrorGet() APIs.

Remarks

None.