2.52.17 HSMCI_DATA_TRANSFER_DIR Enum
C
typedef enum
{
// Direction of the HSMCI data transfer is read
HSMCI_DATA_TRANSFER_DIR_WRITE = 0,
// Direction of the HSMCI data transfer is write
HSMCI_DATA_TRANSFER_DIR_READ
}HSMCI_DATA_TRANSFER_DIR;
Summary
The enumeration lists the direction of the data transfer.
Description
The enumeration is used to identify the direction of the data transfer and can be used to specify direction of transfer in HSMCI_DmaSetup() API.
Remarks
None.