2.52.21 HSMCI_SPEED_MODE Enum
C
typedef enum
{
// HSMCI speed normal
HSMCI_SPEED_MODE_NORMAL = 0,
// HSMCI speed high speed
HSMCI_SPEED_MODE_HIGH
} HSMCI_SPEED_MODE;
Summary
The enumeration lists the speed mode for the HSMCI bus.
Description
The enumeration is used to identify the speed mode for the HSMCI bus in the HSMCI_SpeedModeSet() API
Remarks
None.