2.52.22 HSMCI_READ_RESPONSE_REG Enum
C
typedef enum { // Read response register 0 HSMCI_READ_RESP_REG_0 = 0, // Read response register 1 HSMCI_READ_RESP_REG_1, // Read response register 2 HSMCI_READ_RESP_REG_2, // Read response register 3 HSMCI_READ_RESP_REG_3, // Read all the response registers HSMCI_READ_RESP_REG_ALL } HSMCI_READ_RESPONSE_REG;
Summary
The enumeration lists the response registers that can be read for a given command.
Description
The enumeration is used to identify the response register that the application wants to read using the HSMCI_ResponseRead() API
Remarks
None.