39.10 Internal Voltage Reference Specifications

Table 39-12. Internal Voltage Reference DC Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
VR_1IREF(1,2)Internal Voltage Reference ADC.REFCTRL.REFSEL = INTREF 4.0144.0964.178VAVDD(min) +0.6 ≥ INTERNAL Voltage 25 °C,

AVDD = 5.0V SUPC.VREF.SEL = 3

VR_9aACIREF(3)Internal Voltage Reference Comparator AC.COMPCTRLn.MUXNEG = INTREF4.0144.0964.178V25 °C, AVDD = 5.0V

SUPC.VREF.SEL = 3

VR_9b2.0072.0482.089V 25 °C, AVDD = 5.0V

SUPC.VREF.SEL = 2

VR_9c1.0031.0241.045V 25 °C, AVDD = 5.0V

SUPC.VREF.SEL = 0

VR_25TDRIFTInternal Voltage Reference Temperature Drift—-0.025/0.04—%/°C Over [-40, +25]°C
—-0.015/0.03—%/°COver [+25, +85]°C
VR_27VDRIFTInternal Voltage Reference Voltage Drift-0.2—0.3%/VOver full operating voltage range
Note:
  1. ADC Internal Voltage Reference voltage 2.4V ≤ IREF ≤ AVDD.
  2. ADC reference voltages < 2.4V (i.e., < 500µV/step) is not practical and peripheral performance is not guaranteed.
  3. See parameter CMP_23 for comparator reference voltage range information.