39.15 OSC48M Electrical Specifications

Table 39-17. Internal 48 MHz RC Oscillator (OSC48M) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
OSC48M_1(1)FOSC48MOSC48M Oscillator Frequency45.6—50.4MHz-40°C ≤ TA ≤ +85°C,

2.7V ≤ AVDD ≤ 5.5V

OSC48M_3OSC48M_DutyOSC48M Oscillator Duty Cycle40—60%—
OSC48M_5OSC48M_STOSC48M Oscillator Start-up Time—3.915µs—
Note:
  1. The OSC48MSTUP.STARTUP field must be set accordingly.